Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTA - Locating Block Sets - V Groove Type - Flat Bottom Type - Normal Type
Bill of material
CVTA
PN
Part No.
CVTA
L
35 mm
L1
22 mm
L2
23 mm
A
25 mm
H
14 mm
DD
d
9 mm
R
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models