Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTAL - Locating Block Sets - V Groove Flat Bottom Long Type
Bill of material
CVTAL
PN
Part No.
CVTAL
L
35 mm
L1
22 mm
L2
23 mm
A
25 mm
H
14 mm
DD
d
9 mm
R
4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models