Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Misumi
Description
CVTBL - Locating Block Sets - V Groove Plate Holding Long Type
Bill of material
CVTBL12
PN
Part No.
CVTBL12
T
mm
L
35 mm
L1
25 mm
L2
26 mm
A
20 mm
H
9.5 mm
DD
d
5.5 mm
R
2 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型