Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Misumi
Description
CVTBT, CVTBST_t - Locating Block Sets - V Groove Plate Holding Tapped Hole Type
Bill of material
CVTBT16_t
PN
Part No.
TYPE
Type
MAT
Material
1045 Carbon Steel
HARD
Hardness
42~45HRC
T
16 mm
L
mm
L1
mm
L2
mm
A
25 mm
H
DD
d
mm
R
4 mm
M
M Coarse Thread
M0
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD