Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Azolgas
Description
CW 2400 V1 - GAS SPRINGS - Compact Height
Bill of material
CW 2400 038 V1,-,-,-,06 CG 2-Q
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
2385 daN
IIF
Initial Intermediate Forces (150 bar)
2385 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
2385 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
75 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
45 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
COMPACT HEIGHT
SERIEN
Series
CW
INFO
Info Link
PDF data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    CW 4200 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CW 6600 - GAS SPRINGS - Compact Height
    Azolgas
    M8x1 - ACCESSORIES
    Azolgas
    D-075 - Flange
    Azolgas
    CONTROL PANELS - ACCESSORIES
    Azolgas
    CW 1500 V1 - GAS SPRINGS - Compact Height
    Azolgas
    M12x1,5 - ACCESSORIES
    Azolgas
    CW 9500 - GAS SPRINGS - Compact Height
    Azolgas
    7/16” UNF - ACCESSORIES
    Azolgas
    CW 11800 - GAS SPRINGS - Compact Height
    Azolgas
    CW 1000 V2 - GAS SPRINGS - Compact Height
    Azolgas
    CWC 2400 V2 - GAS SPRINGS - Compact Height
    Azolgas
    CW 750 V1 - GAS SPRINGS - Compact Height
    Azolgas
    CW 500 V1 - GAS SPRINGS - Compact Height
Previews
3D
Dimension
2D
Download CAD models