Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
CWW - Link Wires
Bill of material
CWW0.7-M03-M03-40
PN
Part Number
NO
No.
WEL
Wire End Number Selection: Left
WELN
Wire End Number Selection: Left
WER
Wire End Number Selection: Right
WERN
Wire End Number Selection: Right
L
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
WD
Wire Dia.
mm
ML
M Left
3
PITCHL
Pitch Left
0.5 mm
FL
F Left
20 mm
LLL
l Left
10 mm
WL
W Left
2.5 mm
BL
B Left
5.5 mm
DDL
d Left
0.0 mm
MR
M Right
3
PITCHR
Pitch Right
0.5 mm
FR
F Right
20 mm
LLR
l Right
10 mm
WR
W Right
2.5 mm
BR
B Right
5.5 mm
DDR
d Right
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models