Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
JUFAN
Description
CXHC2-SA - Compact cylinder
Bill of material
CXHC2-A-IN-SA-50-151ST-0
MODEL
Model
CXHC2:Compact cylinder
TYPE
Type
OPTION
Option
RODTHREAD
Rod thread
INSTALLAITON
Installation
OIL
Oil
BORE
Bore
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
STROKETEXT
Stroke text
Lengthen stroke, lengthen body length
NOTE
note
Beyond the above itinerary, please contact our business department
ADJUSTABLESTR
Stroke alignment
mm
PACKMATERIAL
Packing material
VALVE
Valve
A1
mm
KK1
mm
A2
- mm
KK2
- mm
MM
mm
W
mm
FB
mm
FG
mm
BT
mm
EE
mm
Y
mm
PX
mm
PL
mm
RR
mm
E
mm
LL
mm
ZJ
mm
D
mm
C
mm
N
mm
ZJ1
- mm
LL1
- mm
DA
-
DB
-
DC
- mm
RR1
- mm
E1
- mm
EF
- mm
FL
- mm
FY
- mm
NBB
NB
- mm
ND
- mm
NC
- mm
NE
- mm
R
r
- mm
DCC
CN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models