Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
CXL01
Bill of material
CXL01-d14-D25
CODE
LX1
A
LX2
A1
CZ1
SCR440
RCL
TZ
FJ
FJ1
D
d
mm
D1
D
mm
L2
59 mm
G
16 mm
LMIN
Lmin
170 mm
LMAX
Lmax
200 mm
S
40 mm
B1
b
5 mm
T1
t1
16.3 mm
K
26 mm
H
8.5 mm
D3
d1
6 mm
Q
12 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models