CY1H20-100
SMC
actuators
rodless_actuators
CY1 Magnetically Coupled Rodless Cylinder
Powered by
CAD모델 선택
{smc/actuators/rodless_actuators/cy1/cy1h_asmtab.prj},{NB=CY1H20-100(0_0_0)},{GUIDE=(-) 1 axis},{BORE=20},{PRA=2},{THREAD1=},{STROKE=100},{POS=0},{ADJUSTMENT=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STOP=0},{THREAD2=0},{STDSTROKE=100,200,300,400,500,600},{SMIN=100},{SMAXX=600},{SMAX=1000},{A=102.5},{EA=26.5},{EB=22.0},{H=54.0},{HA=42.5},{HB=41.5},{HC=53.0},{HG=16.0},{HP=50.0},{HT=23.5},{J=M5x0.8},{L=108},{LL=48.5},{LW=75.5},{M=M5x0.8},{MM=8},{N=18.0},{NL=15.0},{NT=8},{P=Rc1/8},{PA=50},{PB=65},{PP=23},{PS=8.0},{S=169},{TW=70},{W=92.5},{XA=0.0},{XB=0.0},{Z=205},{ZZ=19.5},{PPATH=cy1h/assembly/cy1h_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 6
HELP_VARIABLE
Company
SMC
Description
CY1H - Magnetically Coupled Rodless Cylinder Linear Guide Type
Bill of material
CY1H20-100
GUIDE
Guide
(-) 1 axis
(-) 1 axis
BORE
Bore size
20
20
mm
THREAD1
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
STROKE
Stroke
100.000
200.000
300.000
400.000
500.000
600.000
100.000
200.000
300.000
400.000
500.000
600.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
ADJUSTMENT
Adjustment type
(-) With adjusting bolt
(B) With shock absorber(2 pcs)
(BS) With shock absorber(With plate A)
(-) With adjusting bolt
(B) With shock absorber(2 pcs)
(BS) With shock absorber(With plate A)
AUTOSWITCH
Auto switch
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
Y7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
Y7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청