Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Metalwork
Description
Cylinder series ISO 15552 Ø250-Ø320
Bill of material
W1202500000
CODE
Code
DI
Ø Diameter
mm
TYPE
Description
EX
Diameter-execution
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Rod position
mm
AC1
Accessories for left piston rod
AC2
Accessories for right piston rod
AC3
Accessories for the body
AC4
Left sensors
AC5
Right sensors
PL
31 mm
VD
20 mm
B
mm
B1
mm
WH
mm
C1
mm
CH1
mm
CH2
mm
CH3
mm
CH4
6 mm
KK
D
mm
D1
mm
TG
mm
VA
10 mm
FF
mm
EE
G1
RT
E
mm
L
mm
L0
mm
ZM
mm
BG
mm
P
mm
Q
mm
F
Ø
- mm
I
mm
S
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models