您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
Deutsch
61M1P050A0025
AIR-tec-Vogel
Pneumatic actuation
International Standard Cylinders
Cylinders - aluminium profile Series 61 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Powered by
CAD模型選擇
{air_tec_vogel/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_61_profilo_in_alluminio/cilindri_serie_61_profilo_in_alluminio_asmtab.prj},{NB=61M1P050A0025(0N0)},{SERIE=61},{PHY=50},{ALX=50},{MM=20},{KKNDM=16.000},{KKKDM=14.160},{B=40},{PL=15},{L11=25},{L12=82},{AM=32},{VAX=4},{EENDM=13.157},{EEKDM=11.445},{WH=37},{ZMX=180.000},{ZJX=143.000},{VD=6},{N=29.5},{BG=16.0},{RTNDM=8.000},{RTKDM=6.647},{G=8.0},{TG=46.5},{R=16.0},{E=64.5},{SW1=17},{SW2=8},{SW3=3},{SW4=24},{HUBA=15},{HUBP=14},{DIN912X=30.000},{L2A=106.0},{L2N=188.0},{L2RL=70},{L1X=82},{L2X=70},{L3X=225.0},{L3RL=12},{L4=15},{L5=16},{L6=29.5},{L7=48.0},{L8=60},{L9X=106.000},{L10X=200.000},{D=20},{D1=40.0},{D2=50},{D3=35},{A=46.5},{H=36.0},{H1=64.0},{TM=75},{TK=25},{TD=16},{TL=16},{UW=85},{VERSION=M},{FUNZ=1},{MAT=P},{TYP=A},{HUBT=N},{HUB=25},{HUB1=0},{ES=},{LSTELO=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Cylinders - aluminium profile Series 61 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
Stückliste
61M1P050A0025
IDNR
Identnummer
SERIE
Series
61
mm
PHY
ø
50
50
mm
VERSION
Version
M = magnetic standard
L = low friction, magnetic
M = magnetic standard
L = low friction, magnetic
FUNZ
Operation
1=single-acting front spring
2=double acting (front and rear cushions)
3=double acting (no cushion)
4=double acting (rear cushion)
5=double acting (front cushion)
6=double acting (through-rod with front and rear cushions)
7=single acting (through rod)
8=doppio effetto stelo passante non ammortizzato
1=single-acting front spring
2=double acting (front and rear cushions)
3=double acting (no cushion)
4=double acting (rear cushion)
5=double acting (front cushion)
6=double acting (through-rod with front and rear cushions)
7=single acting (through rod)
8=doppio effetto stelo passante non ammortizzato
MAT
Materials
P = see the general data on page 1/1.25.01
R = stainless steel AISI 420B tie-rods, stainless steel AISI 303 tie-rod nuts, others: see p. 1/1.25.01
C = rolled stainless steel AISI 303 piston rod, stainless steel AISI 304 piston rod nut
U = rolled stainless steel AISI 303 piston rod, AISI 304 piston-rod nut, AISI 420B tie-rods, AISI 303 tie-rod nuts
W = rolled stainless steel AISI 304 piston rod, AISI304 piston-rod nut, AISI 420B tie-rods, AISI 303 tie-rod nuts
Z = stelo INOX AISI 420B cromato, dado stelo INOX AISI 304, tiranti INOX AISI 420B, dadi tiranti INOX AISI 303,guarnizioni per basse temperature (-40°C), raschiastelo OT [ escluso Ø 125 ]
Y = stelo INOX AISI 420B cromato, dado stelo INOX AISI 304, tiranti INOX AISI 420B, dadi tiranti INOX AISI 303,]guarnizioni per basse temperature (-50°C), raschiastelo OT [ escluso Ø 125 ]
P = see the general data on page 1/1.25.01
R = stainless steel AISI 420B tie-rods, stainless steel AISI 303 tie-rod nuts, others: see p. 1/1.25.01
C = rolled stainless steel AISI 303 piston rod, stainless steel AISI 304 piston rod nut
U = rolled stainless steel AISI 303 piston rod, AISI 304 piston-rod nut, AISI 420B tie-rods, AISI 303 tie-rod nuts
W = rolled stainless steel AISI 304 piston rod, AISI304 piston-rod nut, AISI 420B tie-rods, AISI 303 tie-rod nuts
Z = stelo INOX AISI 420B cromato, dado stelo INOX AISI 304, tiranti INOX AISI 420B, dadi tiranti INOX AISI 303,guarnizioni per basse temperature (-40°C), raschiastelo OT [ escluso Ø 125 ]
Y = stelo INOX AISI 420B cromato, dado stelo INOX AISI 304, tiranti INOX AISI 420B, dadi tiranti INOX AISI 303,]guarnizioni per basse temperature (-50°C), raschiastelo OT [ escluso Ø 125 ]
TYP
Construction
A = standard with lock nut for rod
RL = cylinder with rod lock
A = standard with lock nut for rod
RL = cylinder with rod lock
HUBT
Stroke
standard
variable
standard
variable
HUB
Stroke Cylinder
25
50
75
25
50
75
mm
HUB1
Jutting parts rod
mm
Enter value for HUB1
Jutting parts rod
mm
cm
inch
ft
確定
ES
execution
-
V = FKM rod seal
N = tandem
R = Rod seal NBR
W = all FKM seals ÷130C°
C = PU coated cylinder. Colour: Grey
L = low friction version without rod seal (rear supply only)
G = con raschiastelo OT (stelo INOX AISI 420B cromato, guarn. stelo NBR) [ escluso Ø 125 ]
-
V = FKM rod seal
N = tandem
R = Rod seal NBR
W = all FKM seals ÷130C°
C = PU coated cylinder. Colour: Grey
L = low friction version without rod seal (rear supply only)
G = con raschiastelo OT (stelo INOX AISI 420B cromato, guarn. stelo NBR) [ escluso Ø 125 ]
LSTELO
extended piston
mm
Enter value for LSTELO
extended piston
mm
cm
inch
ft
確定
INFO
Infotext
Information
Infotext
MM
20
20
mm
KK
M16x1,5
M16x1,5
B
d11
40
40
mm
PL
15
15
mm
L1
25
25
mm
AM
32
32
mm
VA
4
4
mm
EE
G1/4
G1/4
WH
37
37
mm
L2
131.0
131.0
mm
ZM
-
mm
ZJ
168
168
mm
VD
6
6
mm
N
29.5
29.5
mm
BG
16.0
16.0
mm
RT
M8
M8
G
8.0
8.0
mm
TG
46.5
46.5
mm
R
16.0
16.0
mm
E
64.5
64.5
mm
SW1
17
17
mm
SW2
8
8
mm
SW3
3
3
mm
SW4
24
24
mm
HUBA
Cushion stroke front spring
15
15
HUBP
Cushion stroke rear spring
14
14
L3
250.0
250.0
mm
L4
15
15
mm
L5
16
16
mm
L6
29.5
29.5
mm
L7
48.0
48.0
mm
L8
60
60
mm
L9
131.0
131.0
mm
L10
225.0
225.0
mm
D
ø D
20
20
mm
D1
ø D1 d11
40.0
40.0
mm
D2
ø D2
50
50
mm
D3
ø D3 f6
35
35
mm
A
± 0.15
46.5
46.5
mm
GX
G1/8
G1/8
H
36.0
36.0
mm
H1
64.0
64.0
mm
M
M8
M8
Z
M8 x 30
M8 x 30
NBX
Coding
61M1P050A
61M1P050A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求