Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
FM
Description
CYLINDRICAL ROLLER BEARING D45X20 TPU
Bill of material
030025003
CODE
Code
030025003
A
Diameter
15 mm
B
Length
19.6 mm
C
Diameter
45 mm
D
Length
7.6 mm
E
Length
9 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型