Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CZE - 20系列铝型材--连接件*端面连接件
Bill of material
CZE-20-T
CODE
CZE
C2
syxc
20系列
GG
GGB
Q
0
Q2
LM
LD
DQ
-
TD
-
M
M1
20
L
20 mm
H
20 mm
B
20 mm
D
12.0 mm
D1
d
7.0 mm
R
1.5 mm
G
weight
32.5 g
JGZJ
ZJ
PDF
cze-20-d.pdf
K3
mm
K4
1.0 mm
E
2 mm
N
mm
T
5.000 mm
P
2.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models