Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Thin Glass Grippers STGG - STGG 170x105 QCMV HV 2 13
Bill of material
SCHMALZ 10.01.30.00518 STGG 170x105 QCMV HV 2 13
NAME
Name
10_01_30_00518
NNCUSTOM
STGG 170x105 QCMV HV 2 13
NTCUSTOM
Flächensauggreifsystem
NBCUSTOM
STGG 170x105 QCMV HV 2 13
LINACUSTOM
STGG 170x105 QCMV HV 2 13
ARTNR
Order number
10.01.30.00518
C114
B
105 mm
C127
d
6 mm
C126
d2
14 mm
C120
D2
97 mm
C154
D mk
46 mm
C132
G1
G1/8"-IG
C135
G2
M4-IG
C633
G4
M4-AG
C117
H
67.4 mm
C116
H2
10.5 mm
C622
H3
56.9 mm
C111
L
170 mm
C619
LG4
7.6 mm
C173
W
20 °
C628
X1
55 mm
C625
Y1
120 mm
C2275
Haltekraft
85 ... 160 N
C2268
Saugvermögen
31 ... 38 l/min
C2257
Luftverbrauch
18 ... 28 l/min
C2201
Druckbereich (Betriebsdruck)
3,0 ... 5,0 bar
C2220
Umgebungstemperatur
5 ... 60 °C
C575
Weight
450 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models