Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
D-ASTA, D-ASTD, R-ASTA, R-ASTD, H-ASTA, H-ASTD, D-ASTAA, D-ASTDA, R-ASTAA, R-ASTDA, H-ASTAA, H-ASTDA, D-ASTAB, D-ASTDB, R-ASTAB, R-ASTDB, H-ASTAB, H-ASTDB - Locating Pins for Jigs - Precision Set Screw Short Type - Circumference Groove - Shoulder Type - Tip Shape Standard/Selection - With Surface Treatment
Bill of material
D-ASTA8-P3.0-B5-L5
PN
Part No.
SHP
Shape
TSHP
Tip Shape
MAT
Material
HARD
Hardness
55HRC~ (Surface 3000 HV)
ST
Surface Treatment
D
mm
DTOL
Dg6 Tolerance
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
A Selection (degree)
E
E (A Shape) 1mm Increment
mm
H
mm
R
mm
W
0 mm
LL1
l1
mm
DD
d
mm
AS
Applicable Set Screw
ALT1
Flat Position
ALT2
Flat
ALT3
Wrench Flats
ALT4
Upper Relief Radius
RTC
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD