Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pneumax
Description
D - Coalescing filter
Bill of material
N172ADA
SIZE
Size
V
Version
C
Connections
E
Filter efficiency
99,97 %
O
Options
Z
Bowl options
MIP
Max. inlet pressure
13 bar
MINWP
Minimum working pressure with automatic drain
0,5 bar
MAXWP
Maximum working pressure with automatic drain
13 bar
WTEMP
Working temperature
-5°C÷+50°C °C
WEIGHT
Weight
g
FE
Filter efficiency
BC
Bowl capacity
cm^3
AP
Assembly positions
Vertical
MFT
Max. fitting torque
Nm
WFS
Wall fixing screw
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models