Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
D-LASA, D-LASD, R-LASA, R-LASD, H-LASA, H-LASD - Locating Pins for Fixtures - Standard Grade, Short Set Screw - Set Screw Mount (h7) - Shouldered - With Surface Treatment
Bill of material
R-LASA8-P3.0-B2-L5
PN
Part Number
SHP
Shape
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H
mm
R
mm
W
0 mm
LL1
l1
mm
DD
d
mm
EE
e
mm
ALT1
Flat Position
ALT2
Flat Machining
ALT3
Wrench Flats
H1
0 mm
ALT4
Upper Relief Radius Change
RTC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models