Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
D-LNTA, D-LNTD, R-LNTA, R-LNTD, H-LNTA, H-LNTD - Locating Pins for Fixtures - Standard Grade, No Shoulder - Set Screw - With Surface Treatment
Bill of material
R-LNTA8-P10.0-B2
PN
Part Number
SHP
Shape
MAT
Material
ST
Surface Treatment
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
mm
LL1
l1
mm
DD
d
mm
R
mm
W
0.0 mm
EE
e
mm
ALT1
Flat Position
ALT2
Flat Machining
ALT3
Tip Angle Change
RC
deg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models