Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 15-poles metal hood side entry
Bill of material
HARTING 09670150339
MANUID
Product number of the Manufacturer
09670150339
PREVIEW
Preview
DESCSHORT
Short Description
Shell housing, Size: D-Sub 2, Hexagonal screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
DESCLONG
Long Description
Shell housing, Size: D-Sub 2, Hexagonal screw, Thread M3, Side entry, 1x, Material (hood/housing): Metal
MANUTYPEDESC
Manufacturer Type Description
D-Sub 15-poles metal hood side entry
SUPPLIERALTNO
Alternative product number
09 67 015 0339
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Screw
AAO742
Brand
D-Sub
AAW338
Manufacturer product designation
D-Sub 15-poles metal hood side entry
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir