Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 37-pole MinD solder cup female nut
Bill of material
HARTING 09670371715
MANUID
Product number of the Manufacturer
09670371715
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 37, Copper alloy, Gold plated, Mating side, Sn over Ni, Termination side
MANUTYPEDESC
Manufacturer Type Description
D-Sub 37-pole MinD solder cup female nut
SUPPLIERALTNO
Alternative product number
09 67 037 1715
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
200
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models