Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 37-pole MinD solder cup male nut M
Bill of material
HARTING 09670371615
MANUID
Product number of the Manufacturer
09670371615
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌7.5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, White, Contacts: 37, Copper alloy, Gold plated, Mating side, Sn over Ni, Termination side
MANUTYPEDESC
Manufacturer Type Description
D-Sub 37-pole MinD solder cup male nut M
SUPPLIERALTNO
Alternative product number
09 67 037 1615
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
200
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    D-Sub 25-pole MinD solder cup male nut M
    HARTING
    D-Sub 25-pole MinD solder cup female nut
    HARTING
    D-Sub 37-pole MinD solder cup female nut
    HARTING
    37 way S Cup Male 1k  Wout
    HARTING
    DSUB SV MA TSDC 37P AU3
    TE Connectivity
    2-2232516-2
    HARTING
    SUB IP 67_37 POLE FEMALE SOLDER CUP
    HARTING
    DSUB SV FE TSDC 37P AU3
Previews
3D
Dimension
2D
Download CAD models