Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub 50P plast hood 1s+2a-ent sp-sl-lo
Bill of material
HARTING 09670500452
MANUID
Product number of the Manufacturer
09670500452
PREVIEW
Preview
DESCSHORT
Short Description
Shell housing, Size: D-Sub 5, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Black
DESCLONG
Long Description
Shell housing, Size: D-Sub 5, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Thermoplastic, Black
MANUTYPEDESC
Manufacturer Type Description
D-Sub 50P plast hood 1s+2a-ent sp-sl-lo
SUPPLIERALTNO
Alternative product number
09 67 050 0452
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
74
AAB373
Type of interlock
Without
AAO742
Brand
D-Sub
AAW338
Manufacturer product designation
D-Sub 50P plast hood 1s+2a-ent sp-sl-lo
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models