Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
COSMOTEC
Description
D-Sub 9 PIN
Bill of material
C114MD92
CNSORDERNO
Model Number
PC
Product code
MAT
Material
SUS304
STD
Standard Size
A
mm
B
mm
D
mm
BHD
Bolt hole diameter
BP
Bolt hole
NOP
No. of Pins
CAPP
Current: A Per Pins
3 A
DC
Vlotage: V max .DC
300 V
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models