Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-SUB 9M-IDC
Bill of material
HARTING 09661287700
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09661287700
DESCSHORT
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 1
DESCLONG
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, Copper alloy, Noble metal over Ni
MANUTYPEDESC
Manufacturer Type Description
D-SUB 9M-IDC
SUPPLIERALTNO
Alternative product number
09 66 128 7700
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models