Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub Dust cap male connector 15-pole
Bill of material
HARTING 09670150611
MANUID
Product number of the Manufacturer
09670150611
PREVIEW
Preview
DESCSHORT
Short Description
Protection cover, for male connectors, Size: D-Sub 2, Thermoplastic
DESCLONG
Long Description
Protection cover, for male connectors, Size: D-Sub 2, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
D-Sub Dust cap male connector 15-pole
SUPPLIERALTNO
Alternative product number
09 67 015 0611
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
D-Sub Dust cap male connector 15-pole
AAS461
Size
D-Sub 2
AAU734
Manufacturer product description
Protection cover, for male connectors, Size: D-Sub 2, Thermoplastic
AAW338
Manufacturer product designation
Protection cover, for male connectors, Size: D-Sub 2, Thermoplastic
BAA351
color
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    D SUB FE 25 pole Plastic Dust Cap UL 94
    HARTING
    D-Sub Dust cap female connector 15-pole
    HARTING
    D-Sub Dust Cap for male connector 9-pole
Previews
3D
Dimension
2D
Download CAD models