Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Dust cap male connector 37-pole
Bill of material
HARTING 09670370611
MANUID
Product number of the Manufacturer
09670370611
PREVIEW
Preview
DESCSHORT
Short Description
Protection cover, for male connectors, Size: D-Sub 4, Thermoplastic
DESCLONG
Long Description
Protection cover, for male connectors, Size: D-Sub 4, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
D-Dust cap male connector 37-pole
SUPPLIERALTNO
Alternative product number
09 67 037 0611
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
D-Dust cap male connector 37-pole
AAS461
Size
D-Sub 4
AAU734
Manufacturer product description
Protection cover, for male connectors, Size: D-Sub 4, Thermoplastic
AAW338
Manufacturer product designation
Protection cover, for male connectors, Size: D-Sub 4, Thermoplastic
BAA351
color
Black
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    D-Sub Dust cap male connector 15-pole
    HARTING
    D SUB FE 25 pole Plastic Dust Cap UL 94
Previews
3D
Dimension
2D
Download CAD models