Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB FE RA 09P "US"_S4_with grnd clip
Bill of material
HARTING 09681535611
MANUID
Product number of the Manufacturer
09681535611
PREVIEW
Preview
DESCSHORT
Short Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 1
DESCLONG
Long Description
Connector, U.S. Footprint, Wave soldering termination, Rated current: ‌6.5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 9, With grounding pin, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB FE RA 09P "US"_S4_with grnd clip
SUPPLIERALTNO
Alternative product number
09 68 153 5611
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models