Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D Sub Female screw lock M3 inner / 4-40
Bill of material
HARTING 09670029048
MANUID
Product number of the Manufacturer
09670029048
DESCSHORT
Short Description
Female screw lock, Without nut, Thread M3/UNC, Total length 11 mm
DESCLONG
Long Description
Female screw lock, Without nut, Thread M3/UNC, Total length 11 mm
MANUTYPEDESC
Manufacturer Type Description
D Sub Female screw lock M3 inner / 4-40
SUPPLIERALTNO
Alternative product number
09 67 002 9048
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
D Sub Female screw lock M3 inner / 4-40
AAU734
Manufacturer product description
Female screw lock, Without nut, Thread M3/UNC, Total length 11 mm
AAW338
Manufacturer product designation
Female screw lock, Without nut, Thread M3/UNC, Total length 11 mm
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
73181558
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    D-Sub crimp 15-pole female assembly
    HARTING
    D-Sub crimp 9-pole female assembly
    HARTING
    FEMALE SCREW LOCK 4-40 UNC
    HARTING
    D-Sub HD 78-pole female crimp contacts
    HARTING
    D-Sub crimp 25-pole female assembly
Download CAD models
No generation actions are associated with this part