Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB HD MA CRIMP SHELL 62P
Bill of material
HARTING 09564005601
MANUID
Product number of the Manufacturer
09564005601
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Crimp termination, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 62, Copper alloy
DESCLONG
Long Description
Connector, Crimp termination, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 62, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB HD MA CRIMP SHELL 62P
SUPPLIERALTNO
Alternative product number
09 56 400 5601
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
62
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models