Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D-Sub hood 09-pole top entry full metal
Bill of material
HARTING 09670090343
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09670090343
DESCSHORT
Short Description
Shell housing, incl. grommet set halves, Size: D-Sub 1, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
DESCLONG
Long Description
Shell housing, incl. grommet set halves, Size: D-Sub 1, Knurled screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Metal
MANUTYPEDESC
Manufacturer Type Description
D-Sub hood 09-pole top entry full metal
SUPPLIERALTNO
Alternative product number
09 67 009 0343
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Screw
AAO742
Brand
D-Sub
AAW338
Manufacturer product designation
D-Sub hood 09-pole top entry full metal
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models