Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67_ 9 POLE ANGLED
Bill of material
HARTING 09675096758
MANUID
Product number of the Manufacturer
09675096758
PREVIEW
Preview
DESCSHORT
Short Description
Connector, With rear plastic mounting plate, Wave soldering termination, Rated current: ‌5 A, Female, Size: D-Sub 1
DESCLONG
Long Description
Connector, With rear plastic mounting plate, Wave soldering termination, Rated current: ‌5 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, With grounding pin, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB IP 67_ 9 POLE ANGLED
SUPPLIERALTNO
Alternative product number
09 67 509 6758
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAO742
Brand
D-Sub
AAT080
Pole number
9
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models