Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 FE ANG_PCB_25P_S4_METAL FRAM
Bill of material
HARTING 09676256758
MANUID
Product number of the Manufacturer
09676256758
PREVIEW
Preview
DESCSHORT
Short Description
Connector, With rear metal mounting plate, Wave soldering termination, Rated current: ‌5 A, Female, Size: D-Sub 3
DESCLONG
Long Description
Connector, With rear metal mounting plate, Wave soldering termination, Rated current: ‌5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 25, With grounding pin, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB IP 67 FE ANG_PCB_25P_S4_METAL FRAM
SUPPLIERALTNO
Alternative product number
09 67 625 6758
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
25
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    D SUB IP 67 FE ANG_PCB_15P_S4_METAL FRAM
    HARTING
    37p STR MA PL2_pin_4-40 nut_Reel_140 pcs
    HARTING
    D SUB SV FE IDC 15 AU3 with 4-40 nut
    HARTING
    CONEC D-SUB MACHO 90° 25P PL2 M3 SOLDA
    HARTING
    9p ANG LP M PL1_M3 nut_Reel_160 pcs
Previews
3D
Dimension
2D
Download CAD models