Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB IP 67 MA ANG_PCB_37P_S4_METAL FRAM
Bill of material
HARTING 09676377658
MANUID
Product number of the Manufacturer
09676377658
PREVIEW
Preview
DESCSHORT
Short Description
Connector, With rear metal mounting plate, Wave soldering termination, Rated current: ‌5 A, Male, Size: D-Sub 4
DESCLONG
Long Description
Connector, With rear metal mounting plate, Wave soldering termination, Rated current: ‌5 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 37, With grounding pin, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB IP 67 MA ANG_PCB_37P_S4_METAL FRAM
SUPPLIERALTNO
Alternative product number
09 67 637 7658
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO742
Brand
D-Sub
AAT080
Pole number
37
QUANTITYMIN
Minimum Order Quantity
25
QUANTITYINT
Quantity Scale
25
CTN
Customs tariff number
85366990
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models