Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB MIXED FE 30 A POWER CONTACT PL3
Bill of material
HARTING 09691827422
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09691827422
DESCSHORT
Short Description
Crimp contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 6 mm², AWG 12 ... AWG 10
DESCLONG
Long Description
Crimp contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 6 mm², AWG 12 ... AWG 10
MANUTYPEDESC
Manufacturer Type Description
D SUB MIXED FE 30 A POWER CONTACT PL3
SUPPLIERALTNO
Alternative product number
09 69 182 7422
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
6 mm²
AAB935
min. connectable conductor cross-section
2.500 mm²
AAC202
Material of the contact coat
0.2 µm Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
D SUB MIXED FE 30 A POWER CONTACT PL3, D-Sub
AAO742
Brand
D-Sub
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
50
AAU734
Manufacturer product description
Crimp contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 6 mm², AWG 12 ... AWG 10
AAW338
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.2 µm Au, Conductor cross-section: 2.5 ... 6 mm², AWG 12 ... AWG 10, D SUB MIXED FE 30 A POWER CONTACT PL3
BAA039
max. operating ambient temperature
155 °C
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models