Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB METAL-SCREEN-HOOD 15P
Bill of material
HARTING 09670150421
MANUID
Product number of the Manufacturer
09670150421
DESCSHORT
Short Description
Internal metal screen, Metallised, Size: D-Sub 2
DESCLONG
Long Description
Internal metal screen, Metallised, Size: D-Sub 2
MANUTYPEDESC
Manufacturer Type Description
DSUB METAL-SCREEN-HOOD 15P
SUPPLIERALTNO
Alternative product number
09 67 015 0421
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
DSUB METAL-SCREEN-HOOD 15P
AAU734
Manufacturer product description
Internal metal screen, Metallised, Size: D-Sub 2
AAW338
Manufacturer product designation
Internal metal screen, Metallised, Size: D-Sub 2
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    DisplayPort Connectors
    Molex
    74320
    HARTING
    D SUB IP 67 SHIELDED CAP_MA_25p_4-40 UNC
    HARTING
    D SUB IP 67 SHIELDED CAP_MA_15p_4-40 UNC
    Camozzi
    Straight Sub-D 25 pin female connector with axial cable
    HARTING
    D-SUB HD MA CRIMP SHELL 15P
    HARTING
    Data module (SUB-D9; SUB-D25, f-m)
    Camozzi
    Adapter Sub-D 25M-25F
    HARTING
    D-Sub 15-poles metal hood top entry
    HARTING
    D-Sub hood 15-pole top entry full metal
    HARTING
    D-SUB "US" 15M-EW
Download CAD models
No generation actions are associated with this part