Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
D SUB SV FE IDC 15 AU2 with M3 nut
Bill of material
HARTING 09662186501
MANUID
Product number of the Manufacturer
09662186501
PREVIEW
Preview
DESCSHORT
Short Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 2
DESCLONG
Long Description
Connector, IDC insulation displacement termination, Rated current: ‌2 A, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (PBTP), Plated steel, Contacts: 15, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
D SUB SV FE IDC 15 AU2 with M3 nut
SUPPLIERALTNO
Alternative product number
09 66 218 6501
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models