目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 35000170G / ROSETTE BRASS NICKEL-PLATED 6084
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D19 Rosette
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d19_rosette/d19_01_form_3.prj},{NB=IMS 35000170GROSETTE BRASS NICKEL-PLATED 6084},{V=32},{CNSORDERNO=35000170G},{FORM=form_3.jpg},{ARTCODE=ROSETTE MS NI 6084},{USNR=US 6084},{A=4.20},{B=10.00},{C=8.20},{D=2.00},{E=90},{CNSMASSEXACT=0.15},{CNSMATNO=MESSING CUZN},{CNSOBFL=NI},{CNSORDERNOOLD=3500170G}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D19.01 Form 3 - Rosette metal
Bill of material
IMS 35000170G / ROSETTE BRASS NICKEL-PLATED 6084
CNSORDERNO
Art.-Nr.
35000170G
35000170G
FORM
Form
ARTCODE
Artikel code
ROSETTE BRASS NICKEL-PLATED 6084
ROSETTE BRASS NICKEL-PLATED 6084
USNR
US No
US 6084
US 6084
A
4.20
4.20
mm
B
10.00
10.00
mm
C
8.20
8.20
mm
D
2.00
2.00
mm
E
90
°
CNSMASSEXACT
Net weight
0.15
0.15
g
CNSMATNO
Material number
BRASS CUZN
BRASS CUZN
CNSOBFL
Surface
NI
NI
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求