Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
D20, lead5
Bill of material
AD20054S-HSSR-0600X0600-C7H_FNSN120
TYPE
Type
AD20054S
L
Overall lenght
mm
Enter value for L
Overall lenght
mm
cm
inch
ft
TL
Thread lenght
600 mm
SF
Shaft end : Fixed side
SS
Shaft end : Supported side
DON
Direction of Nuts
N
Position of Nuts
AG
Accuracy grade
C7
AC
Axis clearance
H : 0.010mm or less
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models