目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 04006203B / RUBBER BLIND NUT M5 EPDM BLACK*
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D21 Rubber blind nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/d/d21_gummi_b/d21_01.prj},{NB=IMS 04006203BRUBBER BLIND NUT M5 EPDM BLACK*(9.70.4)},{CNSORDERNO=04006203B},{ARTCODE=GUMMI-BLINDMUTTER M5 EPDM SCHWARZ*},{G=M5},{V=3},{BL=9.70},{BLX=9.7},{BD=0.40},{BDX=[0.4:4.9]},{A=12.70},{B=0.90},{C=9.60},{D=13.20},{AM=0.60},{CNSMASSEXACT=1.84},{CNSMATNO=Kunststoff},{CNSMAT=KOMBI},{FARBE=S},{D1=5},{DX=9.6},{DX2=12.7},{K=0.9},{L=13.2},{CNSORDERNOOLD=0406203B}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
D21.01 - Rubber blind nut
Bill of material
IMS 04006203B / RUBBER BLIND NUT M5 EPDM BLACK*
CNSORDERNO
Art.-Nr.
04006203B
04006203B
ARTCODE
Artikel code
RUBBER BLIND NUT M5 EPDM BLACK*
RUBBER BLIND NUT M5 EPDM BLACK*
G
Thread
M5
M5
BL
Hole size
9.70
9.70
mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
確定
BDX
Thickness
[0.4:4.9]
[0.4:4.9]
mm
A
12.70
12.70
mm
B
0.90
0.90
mm
C
9.60
9.60
mm
D
13.20
13.20
mm
AM
Tightening torque
0.60
0.60
N*m
CNSMASSEXACT
Net weight
1.84
1.84
g
CNSMATNO
Material number
Plastic
CNSMAT
Material
KOMBI
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求