您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Norgren
D242C0418
Norgren
Fittings
Pneufit D Imperial
Straight adaptors and connectors
Powered by
CAD模型選擇
{imi_precision/3_fittings/pneufit_d_imperial/straight_adaptors_connectors/d242c.prj},{NB=D242C0418},{NAME=D242C0418},{INAME=D242C0418},{SHA256=rdNrgtP7R4aVVvcRU9YiDkl4GxwmUCPuJn3oi1lNAng=},{CNSORDERNO=D242C0418},{PS=1/4\"},{TH=PIF},{PS2=1/8\"},{TH2=NPT},{INFOWWW=Link},{INFOPATH=http://cdn.norgren.com/pdf/en_9_1_050_PNEUFIT_D.pdf},{STEP=D242C0418.STEP}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Norgren
Description
D242C - Female adaptor NPT
Bill of material
D242C0418
CNSORDERNO
Order number
D242C0418
D242C0418
PS
Port Size
1/4"
TH
Thread form
PIF
PS2
Port Size
1/8"
1/8"
TH2
Thread form
NPT
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2105-Clamp - Pneumatically operated tank bottom valve ELEMENT for decentral...
Buerkert
08.12.2023
EXCELON 84 - Excelon Plus Modular System
Norgren
28.02.2024
DCX3 DCX4 shut-off and divert valve - DCX3 FDC automated lowering tank bott...
Definox
21.05.2021
Magnetic field sensors
Balluff
03.06.2024
D2020 - Straight union (unequal) - tube to tube
Norgren
25.04.2024
Model 8075 - Manual tank bottom diaphragm valve bw - stainless steel cf3m (...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
DCX3 DCX4 shut-off and divert valve - DCX3 FDC automated raising tank bott...
Definox
02.06.2021
DCX3 DCX4 shut-off and divert valve - DCX3 FDC automated lowering tank bott...
Definox
21.05.2021
D242D…Y - Female adaptor UNF (cone type)
Norgren
25.04.2024
D222C - Female adaptor ISO G (flat type)
Norgren
25.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求