Catalog navigation
CAD model selection
Selectable products: 71
HELP_VARIABLE
Company
Spraying Systems
Description
D25381 - FullJet Rectangle, dove tail
Bill of material
D25381-8-90/20-1
ARTNR
Part No.
DG
Nozzle size
SPRWX
Spray angle at 3 bar
°
SPRWY
Spray angle at 3 bar
°
MAT
Materials
D1
Diameter
24 mm
H1
Height
35 mm
D2
Diameter
20 mm
H2
Height
29 mm
W1
Angle
°
INFO
Overview
INFO PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models