Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
D8
Bill of material
375-D-8
CN
Catalog number
DM
Nominal diameter
mm
DE
Outer diameter
mm
DMAX
Max. bore
mm
DMIN
Min. bore
57 mm
D
Prepared hole
mm
TYPE
Type
DB
dimension db
mm
L
dimension l
170 mm
S1
dimension s1
- mm
S2
dimension s2
137 mm
W
dimension w
307 mm
H
dimension h 0~2
36 mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models