您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8148923 DAMF-C7-2
Festo
Products
Pneumatic drives
Cylinder attachments and accessories
Mounting components for drive units
Flange mountings
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_d/fl_mount/damf_c7_asmtab.prj},{NB=8148923 DAMF-C7-2---(high)},{TNR=8148923},{TYP=DAMF-C7-2},{LODLEVEL=high},{BAU=2.000},{E=2.500},{FB=0.310},{FH=0.380},{R=1.840},{TF=3.380},{UF=4.130},{D1=0.550},{D2=0.340},{D3=1.130},{RAD=0.200},{T=0.210},{SCREWS=17},{GTIN=4052568574901}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Festo
Description
DAMF-C7 - Mounting flange
Bill of material
8148923 DAMF-C7-2
TNR
Part number
8148923
8148923
TYP
Type
DAMF-C7-2
DAMF-C7-2
LODLEVEL
LOD Level
High
Medium
Low
High
Medium
Low
E
2.500
2.500
Inch
FB
0.310
0.310
Inch
FH
0.380
0.380
Inch
R
1.840
1.840
Inch
TF
3.380
3.380
Inch
UF
4.130
4.130
Inch
D1
0.550
0.550
Inch
D2
0.340
0.340
Inch
D3
1.130
1.130
Inch
RAD
0.200
0.200
Inch
T
0.210
0.210
Inch
GTIN
4052568574901
4052568574901
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求