Nederlands
polski
português
русский
Türkçe
中文
English
DN 200
KSB
Products
Valves
Butterfly valves
DANAÏS MT II
Powered by
CAD모델 선택
{ksb/1products/3valves/2butterfly/danais_mt_150/danais_mt_150_with_actair_asmtab.prj},{NB=DANAÏS MTII CL.150 with ACTAIR_DN 200_DRVSIZE-25},{SIZEDN1=200},{VLVBDYTYP=1.000},{CNNSTDDN1=109.000},{NMNLPRPN1=10.000},{DRVTYP=136.000},{DRVSIZE=25.000},{RMDSZE=1.000},{MNTNGTYP=0},{HDFLNGTYP=610},{SHFTEND=62240},{SPRCNN=31.4},{TRDARVLV=1},{SLNDTYP=0},{ACTITAUT=5.5},{SWTCHBX=3},{VARNT=0},{ELTCNNCBNT=0},{POSIND=7},{CC1=0},{CC2=0},{MCHSTRKLMTR=1},{SHAPE=2},{PPATH=danais_mt_150_with_actair_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 14
HELP_VARIABLE
Company
KSB
Description
DANAÏS MTII CL.150 with ACTAIR - High performance valve with plastomer or metallic seat
Bill of material
DN 200
SIZEDN1
Nominal diameter inlet
200
200
mm
VLVBDYTYP
Valve body type
T1 - Waffer type
T4 -8 - Full-lug type raised face
T4 -12 - Full-lug type raised face
T7 - Flanged type raised face
T1 - Waffer type
T4 -8 - Full-lug type raised face
T4 -12 - Full-lug type raised face
T7 - Flanged type raised face
CNNSTDDN1
Flange design inlet
EN 1092
ASME B16.5
ISO 7005
JIS B2220
EN 1092
ASME B16.5
ISO 7005
JIS B2220
NMNLPRPN1
Nominal pressure inlet
PN 10
PN 16
PN 25
PN 10
PN 16
PN 25
DRVTYP
Type series drive
ACTAIR
ACTAIR
DRVSIZE
Drive Size
25
50
100
200
25
50
100
200
RMDSZE
Manual Override size
Without
RMD-1
Without
RMD-1
MNTNGTYP
Mounting type
M1
M2
N1
N2
M1
M2
N1
N2
SPRCNN
Supply pressure connection
1/4" Gas NAMUR
1/4" NPT (1)
Control using AMTRONIC SMARTRONIC
with external air valve NAMUR
with external air valve ISO
With positionner
1/4" Gas NAMUR
1/4" NPT (1)
Control using AMTRONIC SMARTRONIC
with external air valve NAMUR
with external air valve ISO
With positionner
TRDARVLV
Traded air valve
Not applicable
Not applicable
SLNDTYP
Solenoid valve type
Not applicable
Not applicable
ACTITAUT
Actuator interface & automation
Visual Position Indicator
VDI / VDE 3845 Interface
Amtrobox
Trade limit switch box
Visual Position Indicator
VDI / VDE 3845 Interface
Amtrobox
Trade limit switch box
SWTCHBX
Type series control unit
Not applicable
Not applicable
VARNT
Drive varient
Not applicable
Not applicable
ELTCNNCBNT
Elec. connect. control cabinet
Not applicable
Not applicable
POSIND
Position indicator
Position indicator Standard
Position indicator "BEACON"
Position indicator Standard
Position indicator "BEACON"
MCHSTRKLMTR
Mecheanical Stroke Limiter
NO
YES OPEN OR CLOSE
NO
YES OPEN OR CLOSE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청