Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Centryco
Description
DANAHER - 532 Series - Way Covers for Linear Rails
Bill of material
WW-CAJ-0025-015W1AA
PN
Part No.
CON
Construction
MAT
Material Code
OEM
Oem Size Code
RAIL
Rail Size
mm
VEE
Vee Depth 5mm Increment
mm
Enter value for VEE
Vee Depth 5mm Increment
mm
cm
inch
ft
ELN
Extended Length Needed
mm
Enter value for ELN
Extended Length Needed
mm
cm
inch
ft
EXT
Standard Extension
mm
STR
Stroke
mm
CPN
Compression
mm
Enter value for CPN
Compression
mm
cm
inch
ft
MO
Mounting Options
W
W Cover Width
mm
H
H Cover Height
mm
T
T Shim Thickness
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Centryco
    SKF - LLRHS Series - Way Covers for Linear Rails
    Centryco
    THK - SHS Series - Way Covers for Linear Rails
    CHELIC
    MSQH - Union
    Colson Group
    QuietKat Series - Non-Marking  Shopping Cart Caster
    CHELIC
    MSQE - Mini type union tee
    CHELIC
    SQKX - Branch elbow
    GIMOTA
    Cable connector M12, D-coded, 4pol, pin contact
    GIMOTA
    Cable connector M12, D-coded, 4pol, 100°, socket contact
    GIMOTA
    Cable connector M12, D-coded, 4pol, socket contact
    Centryco
    NSK - Way Covers for Linear Rails
    CHELIC
    SQRH - Straight union check fitting
    Centryco
    Covers - Centry Covers
    GIMOTA
    Cable connector M12, D-coded, 4pol, 100°, pin contact
    Colson Group
    SuperKat Series - Anti-Flat -Spotting Shopping Cart Caster
Previews
3D
Dimension
2D
Download CAD models