Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Omal
Description
DANV - Alluminium double acting with integrated handwheel
Bill of material
DANV0060412S
TYPE
Actuator family
Alluminium double acting with integrated handwheel
TYPEX
DANV
SIZE
Actuator size
TRQ
Torque at 5,6 bar
60 Nm Nm
AI
Connection
mm
ROT
Rotation
-1°/+91° mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Omal
    DA/DAN - Aluminium double acting pneumatic actuator “DA/DAN” type
    Metalwork
    Valves series MACH 16 electro-pneumatic
    Metalwork
    CONNECTOR 15 mm din 43650 SHAPE C
    Omal
    KFN41 LS+KFN42 LS - Electromechanical limit switch kit
    Camozzi
    Quick exhaust valves Series VSC
    Metalwork
    Valves series 70 electro-pneumatic
    Omal
    Rackon - Rack & pinion pneumatic actuator
    Omal
    KSSP - KSSP thermoplastic with optical indicator
    Omal
    DDN - Two stage pneumatic actuator
    Omal
    KS1L - KS1L aluminium with optical indicator
    Metalwork
    Valves series 70 electro-pneumatic on base
    Omal
    Lug type - With pneumatic actuator
    Omal
    ITEM 216 - 2-way full-bore, flanged
    Omal
    SRNV - Alluminium spring return with integrated handwheel
Previews
3D
2D
Download CAD models