Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Data Bus Kabel 2x0,75mm²,UL,C-Flex; 500m
Bill of material
HARTING 09456000280
MANUID
Product number of the Manufacturer
09456000280
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), WTB, for railway applications, 2x 0.75 mm², Elastomer, Cable length: 500 m
DESCLONG
Long Description
Copper cable, (round), WTB, for railway applications, 2x 0.75 mm², Elastomer, Cable length: 500 m
MANUTYPEDESC
Manufacturer Type Description
Data Bus Kabel 2x0,75mm²,UL,C-Flex; 500m
SUPPLIERALTNO
Alternative product number
09 45 600 0280
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
154
AAO057
Product type
Data Bus Kabel 2x0,75mm²,UL,C-Flex; 500m
AAP775
Number of wires
2
AAQ328
AWG-number
2x 0.75 mm²
AAU734
Manufacturer product description
Copper cable, (round), WTB, for railway applications, 2x 0.75 mm², Elastomer, Cable length: 500 m
AAW338
Manufacturer product designation
Copper cable, (round), WTB, for railway applications, 2x 0.75 mm², Elastomer, Cable length: 500 m
BAB378
Color of coat
Black
BAB392
certificate/approval
0
BAE029
Material of the mantle
Elastomer
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Download CAD models
No generation actions are associated with this part