Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
REISSER
Description
DB6012 - RP-T2-FK Butt joint screw Drilling screw, Ø 4.5 mm
Bill of material
DB6012B020-0450222-1
ARTNR
Partnumber
DB6012B020-0450222-1
D
Diameter
4,5 mm
L
Length
22 mm
MAT
Material
Bimetal (stainless steel A2/steel)
DRTYP
Drive type
SIT®
DRSIZE
Drive size
25
HEAD
Head shape
Truss head
DRILLCAP
Drill capacity
1 x 1.0/2 x 0.8 mm
AREASTEEL
Clamping area on steel
1 - 9 mm
ROP
Link to Online-Portal
Open website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models