Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DAIDO METAL
Description
DBB01 - Slide Plate
Bill of material
SS150DBB
CNSORDERNO
Parts No.
W
Width
mm
WT
Width Tolerance
+0.2/0 mm
L
Length
500 mm
LT
Length Tolerance
+10.0/0
T
Thickness
mm
TT
Thickness Tolerance
-0.05/-0.20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    DAIDO METAL
    DDB01 - Thrust Washer
    domino modul
    ZA 8 - Pneumatic Intermediate Stop
    domino modul
    ZA 6 - Pneumatic Intermediate Stop
    domino modul
    LM 6 FE-180 - Electrical linear module
    DAIDO METAL
    DDK05 - Thrust Washer
    domino modul
    ZA 8 A - Mounted
    domino modul
    LM 5 F-060 - Pneumatic Linear Module
    DAIDO METAL
    DBX01 - Bushing
    domino modul
    LM 8 F-240 - Pneumatic Linear Module
    domino modul
    LM 8 F-060 - Pneumatic Linear Module
    domino modul
    WG 5 - Angle Gripper
    DAIDO METAL
    DBX01 - Slide Plate
    domino modul
    LM 6 F-060 - Pneumatic Linear Module
    domino modul
    LM 6 FE-090 - Electrical linear module
Previews
3D
Dimension
2D
Download CAD models