Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
DBE-08-GY - 30中心孔6.8系列铝型材--T型槽扣条
Bill of material
DBE-08-GY
CNSORDERNO
Bestellnummer
C2
syxc
30/40TYPE
COLER
COLOR
L1
9.5 mm
L2
9.0 mm
A
1.0 mm
H
4.0 mm
G
weight
54 g
PDF
DBE.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models